Product | TE Part # | Documents | Pressure | Pressure Type | Operating Temperature Range | Port Fitting | Sensor Package | EU RoHS Compliance | EU ELV Compliance |
---|
| 82-015A-R | 3D PDF | 1.03 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-001G-P | 3D PDF | .068 bar | Gauge | -40 – 85 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-030A-R | 3D PDF | 2.06 bar | Absolute | -40 – 125 °C | None | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-050A-C | 3D PDF | 3.44 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-005G-2RT | 3D PDF | .344 bar | Gauge | -40 – 125 °C | 1/8-27 NPT | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-005A-C | 3D PDF | .344 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-005G-CT | 3D PDF | .344 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-015G-CT | 3D PDF | 1.03 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-030G-RT | 3D PDF | 2.06 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-100G-RT | 3D PDF | 6.89 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-500A-P | 3D PDF | 34.47 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-500A-R | 3D PDF | 34.47 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-500G-1R | 3D PDF | 34.47 bar | Gauge | -40 – 125 °C | 1/4 18 NPT | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-500A-C | 3D PDF | 34.47 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-300G-RT | 3D PDF | 20.68 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-001G-A2994 | | .068 bar | Gauge | -40 – 85 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-015G-RT | 3D PDF | 1.03 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-015A-C | 3D PDF | 1.03 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-100G-R | 3D PDF | 6.89 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-300A-C | 3D PDF | 1.03 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount | - | - |
| 82-005G-R | 3D PDF | .344 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-050G-C | 3D PDF | 3.44 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-030A-P | 3D PDF | 2.06 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-030G-C | 3D PDF | 2.06 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-500G-R | 3D PDF | 34.47 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-015A-1R | 3D PDF | 1.03 bar | Absolute | -40 – 125 °C | 1/4 18 NPT | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-050A-R | 3D PDF | 3.44 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-100A-C | 3D PDF | 6.89 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-100A-R | 3D PDF | 6.89 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-300G-C | 3D PDF | 20.68 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-005G-RT | 3D PDF | 1.03 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount | - | - |
| 82-100G-C | 3D PDF | 1.03 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount | - | - |
| 82-300G-R | 3D PDF | 20.68 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-005G-C | 3D PDF | .344 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-030G-R | 3D PDF | 2.06 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-030A-C | 3D PDF | 1.03 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount | - | - |
| 82-500G-C | 3D PDF | 34.47 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-015G-C | 3D PDF | 1.03 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount | - | - |
| 82-050G-R | 3D PDF | 3.44 bar | Gauge | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-001G-C | 3D PDF | .068 bar | Gauge | -40 – 85 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |
| 82-300A-R | 3D PDF | 20.68 bar | Absolute | -40 – 125 °C | Weldable (No Thread) | O-Ring Mount, Threaded Process Fittings | - | - |