Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute | Gauge
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
Cable w/ Connector | Ribbon Cable
Electrical Characteristics
-
Supply Voltage Range (V)
10
Dimensions
-
Product Diameter
18.97 mm [ .746 in ]
-
Product Height
13.8 mm [ .54 in ]
Usage Conditions
-
Pressure (psi)
1 | 5 | 15 | 30 | 50 | 100 | 300 | 500
-
Operating Temperature Range (°C)
-40 – 125 | -20 – 70
-
Operating Temperature Range (°F)
-40 – 257 | -4 – 158
Operation/Application
-
Proof Pressure Range
3X
-
Output Signal Details
100mV
Other
-
Sensor Options
No Tube | Vent Tube
-
Non-Linearity ± (%)
.1
-
Port Fitting
Weld ring