This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 154N compensated is designed for o-ring mounting and OEM applications where compatibility with corrosive media is required.  The sensing package utilizes silicone oil to transfer pressure from the 316L stainless steel diaphragm to the sensing element. A ceramic substrate is attached to the package that contains laser-trimmed resistors for temperature compensation and offset correction. An additional laser-trimmed resistor is included which can be used to adjust an external differential amplifier and provide span interchangeability to within ±1%. Please refer to the 154N uncompensated and constant voltage datasheets for more information on different features of the 154N. 

Benefits

  • O-Ring mount
  • -40ºC to +125ºC Operating temperature range
  • Up to ±0.1% pressure non-linearity
  • 1.0% Interchangeable span (provided by gain set resistor)
  • Solid state reliability
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  mV Output Pressure Sensors

  • Pressure Type  Absolute | Gauge

  • Sensor Package  O-Ring Mount | Threaded Process Fittings

Configuration Features

  • Electrical Connection  Cable | Cable w/ Connector | Ribbon Cable | Solder Pads

Electrical Characteristics

  • Supply Current (mA) 1.5

  • Supply Voltage Range (V) 5

Dimensions

  • Product Diameter (mm) 18.97 | 22.1

  • Product Diameter (in) .746 | .87

  • Product Height (mm) 6.98 | 13.8

  • Product Height (in) .275 | .54

Usage Conditions

  • Pressure (bar) .344 | 2 | 30 | 70 | 100

  • Pressure (psi) 1 | 5 | 10 | 15 | 30 | 50 | 100 | 300 | 500

  • Operating Temperature Range (°C) -40 – 125 | -20 – 70

  • Operating Temperature Range (°F) -40 – 257 | -4 – 158

Operation/Application

  • Proof Pressure Range  10 bar | 3X

  • Output Signal Details  100mV | 100 mV

Other

  • Sensor Options  No Tube | Vent Tube

  • Non-Linearity ± (%) .1 | .3

  • Port Fitting  Custom Cable Length | Weld ring

Related Materials

Datasheets & Catalog Pages