Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute | Gauge
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
Cable w/ Connector | Ribbon Cable
Electrical Characteristics
Dimensions
-
Product Height
13.8 mm [ .54 in ]
-
Product Diameter
18.97 mm [ .746 in ]
Usage Conditions
-
Pressure (bar)
7 | 12 | 18 | 28
-
Pressure (psi)
15 | 30 | 50 | 100 | 300
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
2X
-
Output Signal Type
100mV
Other
-
Sensor Options
316L Stainless Steel | ASTM Grade 2 CP Titanium
-
Non-Linearity ± (%)
.3