This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Miniaturized Automotive I/O Connectors

A vehicle’s weight can be reduced by using lighter or less material, improving fuel efficiency and reducing C02 emissions. TE’s NanoMQS and MCON  0.50 terminal and connector systems only require about half of the packaging space versus 0.63 mm2 systems. The headers are designed to withstand harsh environments such as high vibrations due to their low mass and contact force.

Circuits Sealed Orientation Tab Width Hybrid Termination Method
6-32 No 90° | 180° 0.50 mm No Solder | SMT
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1

  • Number of Signal Positions  8 | 12 | 20 | 24 | 32

  • PCB Mount Orientation  Horizontal | Vertical

  • Number of Positions  8 | 12 | 20 | 24 | 32

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage (VDC) 12

  • Nominal Voltage Architecture (V) 12

  • Voltage Rating (Max) (VDC) 12

Body Features

  • Connector & Keying Code  A | B | C

  • Primary Product Color  Black | Gray | Natural

Contact Features

  • Contact Type  Tab

  • Mating Tab Width  .5 mm [ .02 in ]

  • Mating Tab Thickness (mm) .4

  • Mating Tab Thickness (in) .015 | .016

  • Contact Current Rating (Max) (A) 1.5 | 1.6 | 1.8 | 1.9 | 3

  • Contact Mating Area Plating Material  Nickel (Ni) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With | Without

  • PCB Mount Retention Type  Solder Peg

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  Without

  • Mounting Holes  With | Without

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 1.6 | 1.8 | 2

  • Centerline (Pitch) (in) .06 | .07 | .071

Dimensions

  • PCB Thickness (Recommended) (mm) .8 | 1.6

  • PCB Thickness (Recommended) (in) .031 | .063

  • Connector Length (mm) 16.45 | 20.05 | 26 | 27.25 | 37.9 | 38.05

  • Connector Length (in) .648 | .789 | 1.02 | 1.07 | 1.073 | 1.49 | 1.5

  • Connector Width (mm) 19 | 23.15 | 24.47 | 25.3

  • Connector Width (in) .74 | .748 | .911 | .963 | .996

  • Profile Height from PCB (mm) 7.9 | 9 | 12.6 | 22.95

  • Profile Height from PCB (in) .311 | .354 | .496 | .904

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105

  • Operating Temperature (Max) (°F) 149 | 158 | 167 | 176 | 185 | 212 | 221

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105 | -30 – 85

  • Operating Temperature Range (°F) -40 – 257 | -40 – 221 | -22 – 185

Operation/Application

  • Solder Process  Reflow Solder Capable

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Reel | Tape & Reel | Tray | Tube

  • Packaging Quantity  1 | 36 | 46 | 72 | 84 | 170 | 195

Other

  • Interface Number  114-94000-1 | 114-20160 | 114-94000-11 | 2013031

Related Materials

Datasheets & Catalog Pages