Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mass Air Flow Sensor Product Type
Bidirectional
-
Sensor Package
Hybrid
Dimensions
-
Product Height
1.1 mm [ .043 in ]
-
Product Length
23 mm [ .905 in ]
-
Product Width
10.15 mm [ .399 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]