This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • SAS Connector Type  Mini-SAS

  • SAS Connector Accessory Type  Shell

Configuration Features

  • Keying Type  2

Contact Features

  • Contact Current Rating (Max) (A) .5

Termination Features

  • Termination Post & Tail Length (mm) 2 | 2.8

  • Termination Post & Tail Length (in) .079 | .11

  • Termination Method to PCB  Through Hole - Press-Fit | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Retention Solder Tails

  • PCB Mount Retention  With | Without

  • Connector Mounting Type  Board Mount

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Packaging Features

  • Packaging Method  Box & Tray | Package

  • Packaging Quantity  150

Related Materials
No documentation available.