Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Ribbon Cable Connector Header Type
Pin Header
-
Ribbon Cable Connector Type
Male-On-Wire
-
Connector System
Cable-to-Board
-
Connector & Housing Type
Plug
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
4, 6, 8, 10, 12, 14, 16, 18, 20
-
PCB Mount Orientation
Vertical
Electrical Characteristics
-
Insulation Resistance (MΩ)
1000
-
Operating Voltage (VDC)
100
Body Features
-
Primary Product Color
Black
-
Daisy Chain
Without
-
Connector Profile
Low
Contact Features
-
Contact Type
Pin
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Underplating Material
Nickel
-
Contact Current Rating (Max) (A)
1.4
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
PCB Mount Alignment
Without
-
Mating Alignment
Without
-
Panel Mount Feature
Without
-
PCB Mount Retention
Without
-
Mating Alignment Type
Polarization
-
Mating Retention
Without
Housing Features
-
Housing Material
Polyester GF
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Dimensions
-
Connector Length (mm)
8.6, 11.1, 13.6, 16.2, 18.7, 21.3, 23.8, 26.3, 28.9
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.08 – .09
-
Connector Height
6.8 mm [ .27 in ]
-
Compatible Insulation Diameter Range
.1 – .9 mm [ .003 – .035 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 85
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
2500
-
Packaging Method
Reel
Reference Number
-
TE Internal Number
CAT-M5833-M2934B