This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Mating Tab Width  .7 mm [ .027 in ]

  • Mating Tab Thickness  .41 mm [ .016 in ]

  • Contact Type  Pin

  • Contact Mating Area Plating Material  Tin (Sn)

  • Contact Base Material  Brass

  • Contact Current Rating (Max) (A) 1.5

Termination Features

  • Product Terminates To  Wire & Cable

Dimensions

  • Wire Size (AWG) 24 – 20 | 28 – 24

  • Wire Size (mm²) .09 – .2 | .2 – .5

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Reel

Related Materials

Datasheets & Catalog Pages