Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Mounting Type (End A)
Free-Hanging (In-Line)
-
Connector Mounting Type (End B)
Board Mount
-
Cable Assembly (End A)
MicroMatch MOW Plug
-
Cable Assembly (End B)
MicroMatch PB Plug
-
Cable Style
Ribbon Cable
Configuration Features
-
Insertion Force per Pin (Newton)
5
-
Number of Strands
7
-
Number of Positions
4 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20
-
Routing Configuration
Point to Point Connected
Electrical Characteristics
-
Connector Operating Voltage (Max) (VDC)
100
-
Wire Conductor Resistance (Max) (Ω/km)
216
-
Wire Insulation Resistance (Min) (MΩ*km)
20
-
Wire Dielectric Strength (Max) (Vrms)
2000
-
Wire Voltage Rating (Max) (VAC)
300
-
Contact Resistance (Max) (mΩ)
10
-
Impedance (Ω)
100
Body Features
-
Conductor Material
Copper Wire
-
Conductor Plating Material
Tin
-
Wire & Cable Insulation Material
PVC
Contact Features
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Current Rating (Max) (A)
1.5
-
Contact Base Material
Phosphor Bronze
-
Wire Contact Termination Area Plating Material
Tin
Mechanical Attachment
-
Connector Orientation (End A)
Right Angle Upward
-
Connector Orientation (End B)
Right Angle Upward
Housing Features
-
Centerline (Pitch)
1.27 mm [ .05 in ]
Dimensions
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.09
Usage Conditions
-
Connector Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Wire & Cable Operating Temperature Range
-20 – 105 °C [ -4 – 221 °F ]
Industry Standards
-
Wire & Cable UL Flammability Rating
UL 94 VW-1
-
Connector UL Flammability Rating
UL 94 V-0
-
Compatible With Approved Standards Products
UL E28476
-
Wire UL/CSA Approval
UL 2651
Other
-
Cable Assembly Length (mm)
70 | 150 | 200
-
Cable Assembly Length (in)
2.756 | 5.906 | 7.874