Please review product documents or contact us for the latest agency approval information.
Product Type Features
Receptacle Style 180°
Primary Locking Feature Locking Lance
Sealable Yes
Body Features
Terminal Seal Type Single Wire Seal (SWS)
Contact Features
Contact Fabrication Stamped & Formed
Contact Size 1.2mm
Typical Current Rating (A)20
Crimp Type F-Crimp
Wire Contact Termination Area Plating Material Silver
Terminal Type Receptacle
Mating Tab Width 1.2 mm [ .047 in ]
Interface Plating Silver (Ag)
Mating Tab Thickness .6 mm [ .024 in ]
Termination Features
Termination Method to Wire & Cable Crimp
Product Terminates To Wire
Dimensions
Compatible Insulation Diameter Range 2.7 mm [ .106 in ]
Wire Size (AWG)18 – 17 | 20 | 22
Wire Size (mm²).35 | .5 | .75 – 1
Wire Size Search (mm²).35 | .5 | .75 | 1
Wire Size Search (AWG)17 | 18 | 20 | 22
Tab Length 17.78 mm [ .7 in ]
Usage Conditions
Insulation Option Uninsulated
Operating Temperature (Max) 150 °C [ 302 °F ]
Operating Temperature Range -40 – 150 °C [ -40 – 302 °F ]
Operation/Application
Compatible With Wire Base Material Copper
Conforms to Automation Guideline Yes, DIN 72036 Automation of Wiring Harness Production, Version June 2024 | Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)
Industry Standards
Compatible With Agency/Standards Products DIN 72036