This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing | Locking Lance | On the Terminal

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0

  • Number of Positions  2 | 3 | 4 | 5

  • Number of Rows  1

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Beige | Black | Brown | Light Blue | Light Pink | Pink | Yellow

  • Connector & Keying Code  A | B | C

Contact Features

  • Contact Type  Receptacle

  • Contact Size  1.2mm

  • Mating Tab Width (mm) 1.2

  • Mating Tab Width (in) .047 | .05

  • Contact Current Rating (Max) (A) 15 | 16 | 18 | 20

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA | PA 66 GF15

  • Centerline (Pitch)  4 mm [ .157 in ]

Dimensions

  • Product Width  30 mm [ 1.18 in ]

  • Connector Height (mm) 17.5 | 17.53 | 24.3 | 28.3

  • Connector Height (in) .68 | .689 | .69 | .956 | 1.11

  • Product Length (mm) 15 | 19

  • Product Length (in) .59 | .74 | .748 | .75

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

  • Operating Temperature (Max)  150 °C [ 302 °F ]

Operation/Application

  • Conforms to Automation Guideline  Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  UL 94HB

  • IP Rating  IPX9K

  • Compatible With Agency/Standards Products  LV214

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  2000

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  Yes

Related Materials
No documentation available.