This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

M.2 Connectors

  • 0.5mm pitch with 67 positions
  • Designed for both single- and double-sided modules
  • Available in various keying options for module cards
  • Support PCI Express 3.0, USB 3.0, and SATA 3.0
  • Choice in height, position, design, and keying option
  • Available in various heights
  1. Miniature in Size, Big in Possibilities (English)

M.2 NGFF product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.

As the market shifts toward slimmer solutions, we see M.2 (NGFF) products as the natural transition from the PCI express mini card to a smaller, standardized form factor.
Jaren May,
Product Manager, Consumer Devices

Select Applications:

M.2 Connectors

  • Notebooks
  • Ultraportable devices
  • Desktops
  • Tablets
  • Servers
  • Portable gaming devices
  • Devices that require SSDs
  • Portable mobile devices
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  67

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle

Electrical Characteristics

  • Operating Voltage (VAC) 50

Body Features

  • Primary Product Color  Black

  • Connector & Keying Code  A | B | E | M

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 3 | 10 | 15 | 30

  • Contact Current Rating (Max) (A) .5

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Gold Flash | Tin

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material  Gold (Au)

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch)  .5 mm [ .02 in ]

  • Housing Material  High Temperature Thermoplastic

Dimensions

  • Connector Width  8.7 mm [ .343 in ]

  • Connector Length  21.9 mm [ .862 in ]

  • Connector Height (mm) 2.25 | 3.2 | 4.2

  • Connector Height (in) .089 | .126 | .165

Usage Conditions

  • Operating Temperature Range (°C) -40 – 85 | -40 – 80

  • Operating Temperature Range (°F) -40 – 185 | -40 – 176

Operation/Application

  • Circuit Application  Power

Packaging Features

  • Packaging Method  Tape & Reel

Related Materials
No documentation available.

WiFi, Bluetooth, Wireless Gigabit Alliance (WiGig), Wide Area Network, PCIe Gen 3, SATA 3, SATA I/O, and USB 3.0 are trademarks of their respective owners.