Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Assembly Type
Electrical Connector
-
Prewired
No
-
Circular Connector Shell Type
All Plastic
-
Assembly Requirement
Factory Assembled
-
Connector System
Cable-to-Cable
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Plug | Circular Connector Receptacle
-
Shell Type
Plastic
Configuration Features
-
Keying & Polarized Position Locations
A | D | Normal
-
Factory Installed Backshell
With
-
Number of Positions
4 | 5 | 8
-
Number of Power Positions
2 | 3 | 4
-
Number of Signal Positions
4 | 5 | 8
-
Contacts Preloaded
Yes
Electrical Characteristics
-
EMI & RFI Protection & Suppression Type
Shielding
-
Operating Voltage (VDC)
30 | 48 | 50 | 250
-
Operating Voltage (VAC)
48
Body Features
-
Environmental Protection Type
Sealed
-
Primary Product Color
Black
-
Product Weight
25 g [ .883 oz ]
-
Environmental Protection
IP67
-
O-Ring Material
EPDM | Silicone Rubber
-
Shell Base Material
Plastic
-
Circular Connector Insulation Material Type
Low Fire Hazard Thermoplastic
-
Hermetically Sealed
Yes
Contact Features
-
Contact Current Rating (Max) (A)
.5 | 2 | 4
-
Reverse Gender
Yes
-
Circular Connector Contact Type
Pin | Socket
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Mating Alignment
With
-
Mating Retention Type
Threaded
-
Connector Mounting Type
Free-Hanging (In-Line)
-
Polarization Code
A | D | X
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
16 | 19
Dimensions
-
Wire Size (mm²)
.0326 | .15 | .25 – .34 | .258
-
Wire Size (AWG)
22 | 24 | 24 – 22 | 26
Usage Conditions
-
IP Water Sealing Level
IP67
-
IP Dust Sealing Level
6
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Durability Rating (Cycles)
250 | 251
-
Circuit Application
Signal
-
Shielded
Yes
Industry Standards
-
Compatible With Approved Standards Products
IEC