Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Assembly Type
Electrical Connector
-
Assembly Requirement
Unassembled Kit
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Plug | Circular Connector Receptacle
Configuration Features
-
Number of Positions
0
-
Number of Power Positions
4
-
Number of Signal Positions
0
Electrical Characteristics
-
Operating Voltage (VDC)
30
Body Features
-
Primary Product Color
Natural
Contact Features
-
Circular Connector Contact Type
Pin | Socket
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Connector Mounting Type
Free-Hanging (In-Line)
Dimensions
-
Wire Size (mm²)
.08 – .34
-
Wire Size (AWG)
28 – 22
Usage Conditions
-
IP Dust Sealing Level
6
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Durability Rating (Cycles)
250
Industry Standards
-
Compatible With Approved Standards Products
IEC