Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly | Connector Kit
-
Assembly Type
Electrical Connector
-
Prewired
No
-
Circular Connector Shell Type
All Plastic
-
Assembly Requirement
Factory Assembled | Unassembled Kit
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Plug | Circular Connector Receptacle
Configuration Features
-
Number of Positions
0
-
Number of Power Positions
3
-
Number of Signal Positions
0
Electrical Characteristics
-
Operating Voltage (VDC)
50
Body Features
-
Primary Product Color
Natural
-
Shell Base Material
Plastic
Contact Features
-
Circular Connector Contact Type
Pin | Socket
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Circular Connector Shell Size
19
Dimensions
-
Wire Size (mm²)
.05 – .8
-
Wire Size (AWG)
20 – 18
Usage Conditions
-
IP Dust Sealing Level
6
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Durability Rating (Cycles)
250
Industry Standards
-
Compatible With Approved Standards Products
IEC