Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Configuration Features
-
Electrical Connection
Shielded Cable
Electrical Characteristics
-
Supply Voltage Range (V)
3
Signal Characteristics
-
Excitation Frequency (kHz)
2.5 – 10
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Spring Loaded Core
Dimensions
-
Product Diameter
9.52 mm [ .375 in ]
Usage Conditions
-
Operating Temperature Range
-18 – 121 °C [ 0 – 250 °F ]
Other
-
Linearity Error (Full Range) (%)
±.25
Reference Number
-
TE Internal Number
CAT-LVDT0044