This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

These Gage heads are air-extend, spring-retract LVDTs (Linear Variable Differential Transformers) with precision linear bearings.  These robust high-temperature gage heads allow measurements over long strokes up to ±1 inch [±25.4mm]. A removable black-chromed, hardened tool steel tip is threaded (4- 48UNF-2A) to the working end. Internal construction prevents the core and shaft from rotating as they move longitudinally. The integral electrical connector (welded) provides for easy installation and allows replacing a damaged cable without sacrificing the sensor. Installation and adjustment are facilitated by an external ½-20 mounting thread and the two locknuts supplied with each unit. Like in most of our LVDTs, the GCA-AE windings are vacuum impregnated with a specially formulated, high temperature, flexible resin, and the coil assembly is potted inside its housing with a two-component epoxy. This provides excellent protection against hostile environments such as high vibration and shock.

BENEFITS

  • Hermetically sealed housing 
  • 25 µ-inch [0.6 µm] repeatability
  • IEC IP68 rating to 1,000 PSI [70 bars]
  • Long strokes up to ±1 inch
  • Hardened tool steel contact tip
  • High side load resistance
  • Long cycle life
  • High temperature 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Shape  Cylindrical

Configuration Features

  • Electrical Connection  Connector 6 Pin

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) .4 – 10

Body Features

  • Case Material  Stainless Steel

  • Core Configuration  Spring Loaded Core

Dimensions

  • Product Diameter  19.05 mm [ .75 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

  • Environmental Specifications  1,000 PSI Pressure

Industry Standards

  • IP Rating  IP68

Other

  • Linearity Error (Full Range) (%) ±.25

Related Materials

Datasheets & Catalog Pages

Product Specifications