Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Configuration Features
-
Electrical Connection
Connector 6 Pin
Electrical Characteristics
-
Supply Voltage Range (V)
3
Signal Characteristics
-
Excitation Frequency (kHz)
.4 – 10
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Spring Loaded Core
Dimensions
-
Product Diameter
19.05 mm [ .75 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
-
Environmental Specifications
1,000 PSI Pressure
Other
-
Linearity Error (Full Range) (%)
±.25