Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Configuration Features
-
Electrical Connection
Connector 6 Pin
Electrical Characteristics
-
Supply Voltage Range (V)
-15 – 15
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter (mm)
4.78 | 19.05 | 21.81
-
Product Diameter (in)
.188 | .75 | .859
Usage Conditions
-
Operating Temperature Range
0 – 70 °C [ 32 – 158 °F ]
-
Environmental Specifications
1,000 PSI Pressure
Operation/Application
-
Output Signal Details
±10 V
Other
-
Linearity Error (Full Range) (%)
±.25