Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape
Cylindrical
Configuration Features
-
Electrical Connection
Shielded Cable
Electrical Characteristics
-
Supply Voltage Range (V)
8.5 – 28
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter
19.05 mm [ .75 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Output Signal Type
0 – 5 V | 1 – 6 V
Other
-
Linearity Error (Full Range) (%)
±.25