This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The rugged, extruded anodized aluminum housing contains a 100% epoxy encapsulated LVDT, affording superior environmental, mechanical and EMI/RFI protection.  The convenient heavy-duty terminal strip replaces multiple lead wires thereby simplifying electrical connection, while the mounting flanges ease mechanical installation. An integral PTFE bore liner provides a smooth, low-friction bearing surface for the core and reduces diametrical clearance. Available in a variety of stroke ranges from ±0.5 to ±10 inches, the MP Series is the ideal choice for industrial mill type applications, power turbines, or wherever aggressive environmental conditions are present. The MP Series is also available with a small diameter/low-mass core, for applications where excessive core weight could influence the motion. The lightweight core can also reduce mechanical stresses and help preserve the structural integrity of the core actuation assembly during high speed displacement or under high vibration. 

BENEFITS

  • Operation in harsh environments
  • Mounting flanges for easy installation
  • Stroke ranges from ± 0.5 to ±10 inches
  • AC operation from 400Hz to 5kHz
  • Anodized aluminum housing
  • Screw terminal wiring
  • PTFE bore liner
  • Imperial or metric threaded core
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Shape  Square

Configuration Features

  • Electrical Connection  Terminal Block

Electrical Characteristics

  • Supply Voltage Range (V) 3

Signal Characteristics

  • Excitation Frequency (kHz) .4 – 5

Body Features

  • Case Material  Anodized Aluminum

  • Core Configuration  Separate Core

Dimensions

  • Product Diameter  31.75 mm [ 1.25 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

Industry Standards

  • IP Rating  IP60

Other

  • Linearity Error (Full Range) (%) ±.25

Related Materials

Datasheets & Catalog Pages

Product Specifications