This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  2 Years

  • Resistor Type  Current Sensing Resistor

  • Element Type  Foil

  • Package Size Code  0603 | 0805 | 1206 | 2010 | 2512

Configuration Features

  • Number of Resistors  1

Electrical Characteristics

  • Power Rating (W) .125 | .5 | .75 | 1 | 1.5 | 2

  • Resistance Value (Ω) .01 | .011 | .012 | .013 | .015 | .016 | .018 | .02 | .022 | .024 | .027 | .03 | .033 | .036 | .039 | .043 | .047 | .051 | .056 | .062 | .068 | .075 | .082 | .091 | .1

  • Resistance Class  Up to 1kΩ

  • Passive Component Tolerance (%) 1

Termination Features

  • Surface Mount Resistor Termination Type  Solder

  • Number of Terminations  2

Dimensions

  • Product Height (mm) .5 | .55 | .62 | .68

  • Product Height (in) .02 | .022 | .024 | .027

  • Product Length (mm) 1.7 | 2.15 | 3.2 | 5 | 6.4

  • Product Length (in) .067 | .085 | .126 | .197 | .252

  • Product Width (mm) 1 | 1.4 | 1.7 | 2.5 | 3.2

  • Product Width (in) .039 | .055 | .067 | .098 | .126

Usage Conditions

  • Operating Temperature Range  -55 – 155 °C [ -67 – 311 °F ]

  • Temperature Coefficient (ppm/°C) ±100 | ±50

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • ESD HBM Classification  2

  • Moisture Sensitivity Level  1

  • Industry Standard  AEC-Q200 Compliant

Packaging Features

  • Packaging Method  Taped & Reeled

Reference Number

  • TE Internal Number CAT-LV3-TLM

Related Materials

Datasheets & Catalog Pages