This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Resistor Type  Low Ohmic Resistor

  • Element Type  Metal Strip

  • Package Size Code  2512 | 3920 | 5930

Configuration Features

  • Number of Resistors  1

Electrical Characteristics

  • Power Rating (W) 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 12 | 15

  • Resistance Value (Ω) 0 | .0001 | .0002 | .00025 | .0003 | .0004 | .0005 | .0006 | .0007 | .001 | .0015 | .002 | .0025 | .003 | .004 | .005 | .0068 | .01

  • Resistance Class  Up to 1kΩ

  • Passive Component Tolerance (%) 1

Termination Features

  • Surface Mount Resistor Termination Type  Solder

  • Number of Terminations  2

Dimensions

  • Product Height (mm) .27 | .33 | .34 | .42 | .45 | .47 | .5 | .54 | .56 | .6 | .67 | .68 | .7 | .72 | .84 | .85 | .91 | .93 | .95 | 1 | 1.05 | 1.12 | 1.36 | 1.4 | 1.42

  • Product Height (in) .011 | .013 | .017 | .018 | .019 | .02 | .021 | .022 | .024 | .026 | .027 | .028 | .033 | .036 | .037 | .039 | .041 | .044 | .054 | .055 | .056

  • Product Length (mm) 6.35 | 10 | 15

  • Product Length (in) .25 | .394 | .591

  • Product Width (mm) 3.05 | 5.2 | 7.75

  • Product Width (in) .12 | .205 | .305

Usage Conditions

  • Operating Temperature Range (°C) -65 – 170 | -55 – 170

  • Operating Temperature Range (°F) -85 – 338 | -67 – 338

  • Temperature Coefficient (ppm/°C) ˂100 | ˂120 | ˂150 | ˂175 | ˂200 | ˂225 | ˂250 | ˂300 | ˂50 | ˂60 | ˂75

Industry Standards

  • Industry Standard  AEC-Q200 Compliant

  • Moisture Sensitivity Level  1

Packaging Features

  • Packaging Method  Taped & Reeled

Related Materials