This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  1 Year

  • Package Size Code  0402 | 0603 | 0805 | 1204

Electrical Characteristics

  • Passive Component Tolerance (%) 11 | 13 | 15 | 21 | 25

  • Impedance (Ω) 5 | 7 | 9 | 11 | 15 | 19 | 26 | 28 | 30 | 31 | 36 | 50 | 60 | 70 | 75 | 80 | 100 | 120 | 150 | 180 | 200 | 220 | 300 | 500 | 600 | 800 | 1000 | 1200 | 1500

  • Current Rating (Max) (mA) 200 | 300 | 450 | 500 | 600 | 700 | 800 | 1000 | 1200 | 1300 | 1500 | 1800 | 2000 | 2500 | 3000 | 3500 | 4000 | 5000 | 6000

  • DC Resistance (Ω) .01 | .015 | .02 | .025 | .03 | .035 | .04 | .045 | .05 | .055 | .06 | .065 | .07 | .08 | .085 | .09 | .1 | .11 | .12 | .15 | .18 | .2 | .25 | .3 | .35 | .4 | .45 | .5 | .55 | .65 | .7 | .9 | 1

Dimensions

  • Product Length (mm) 1 | 1.6 | 2 | 3.2

  • Product Length (in) .039 | .062 | .078 | .125

  • Product Width (mm) .5 | .8 | 1.2 | 1.6

  • Product Width (in) .019 | .031 | .047 | .062

  • Product Height (mm) .5 | .8 | .9

  • Product Height (in) .019 | .031 | .035

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Industry Standard  AEC-Q200 Compliant

  • Moisture Sensitivity Level  1

Reference Number

  • TE Internal Number CAT-LV2-B

Related Materials
No documentation available.