This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Contact Us Form

Need more information? Not able to find the right part? Connect with us now to resolve all your queries!

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Element Type  Wire Wound

  • Shelf Life  1 Year

Electrical Characteristics

  • Self Resonant Frequency (MHz) 30 | 35 | 40 | 50 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 110 | 120

  • Inductance (µH) .1 | .15 | .22 | .24 | .33 | .47 | .68 | 1 | 1.5 | 2.2 | 3.3 | 4.7 | 6.8

  • Current Rating (Max) (mA) 1300 | 1360 | 1500 | 1600 | 1610 | 1700 | 1800 | 1900 | 2000 | 2100 | 2200 | 2270 | 2300 | 2400 | 2500 | 2600 | 2900 | 3000 | 3200 | 3400 | 3500 | 3700 | 3900 | 4000 | 4100 | 4300 | 4400 | 4500 | 4600 | 4700 | 4900 | 5000 | 5200 | 5300 | 5600 | 5800 | 5900 | 6500 | 6600 | 6900 | 7500 | 9500

  • DC Resistance (Ω) 7 | 9 | 10 | 11.5 | 15 | 16 | 17 | 21 | 22 | 23 | 24 | 25 | 27 | 29 | 30 | 33 | 36 | 37 | 40 | 41 | 45 | 48 | 54 | 58 | 60 | 62 | 64 | 74 | 76 | 85 | 86 | 88 | 95 | 99 | 114 | 116 | 117 | 125 | 135 | 140 | 150 | 160 | 190 | 196 | 200 | 220 | 240

  • Passive Component Tolerance (%) 20

Dimensions

  • Product Length (mm) .8 | 1 | 1.1 | 1.2

  • Product Length (in) .031 | .039 | .043 | .047

  • Product Width (mm) 2 | 2.5 | 3.2

  • Product Width (in) .079 | .098 | .126

  • Product Height (mm) 1.2 | 1.6 | 2 | 2.5

  • Product Height (in) .047 | .063 | .079 | .098

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Shielded  Yes

Industry Standards

  • Moisture Sensitivity Level  1

Packaging Features

  • Packaging Method  Taped & Reeled

Other

  • Inductor Quality Factor  25 | 30

Related Materials

Datasheets & Catalog Pages