This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Element Type  Wire Wound

  • Shelf Life  2 Years

Electrical Characteristics

  • Inductance (µH) .1 | .15 | .2 | .22 | .3 | .33 | .36 | .47 | .56 | .68 | .8 | .82 | 1 | 1.2 | 1.5 | 2.2 | 3.3 | 4.7 | 5.6 | 6.8 | 8.2 | 10 | 15 | 22 | 33 | 47 | 56 | 68 | 82 | 100

  • Current Rating (Max) (mA) 1500 | 1600 | 1800 | 2000 | 2200 | 2300 | 2400 | 2500 | 2600 | 2800 | 3000 | 3100 | 3200 | 3300 | 3500 | 3700 | 3800 | 4000 | 4100 | 4400 | 4500 | 4800 | 5000 | 5200 | 5500 | 5600 | 5800 | 6000 | 6100 | 6500 | 7000 | 7500 | 7600 | 7800 | 8000 | 8200 | 8500 | 8700 | 9000 | 9500 | 9700 | 10000 | 10600 | 11000 | 11400 | 12000 | 13000 | 14000 | 14500 | 16000 | 16500 | 17000 | 18000 | 18700 | 19000 | 20000 | 21000 | 23000 | 24000 | 24800 | 25000 | 29000 | 30000 | 32000 | 35000 | 45000

  • DC Resistance (Ω) .0006 | .001 | .0011 | .0012 | .0017 | .0018 | .0022 | .0024 | .0025 | .0027 | .0028 | .003 | .0033 | .0035 | .0039 | .004 | .0041 | .0042 | .0045 | .0047 | .0049 | .0053 | .0055 | .006 | .0066 | .007 | .0073 | .0074 | .0075 | .0085 | .0087 | .0099 | .01 | .0105 | .011 | .0114 | .0118 | .012 | .0121 | .0125 | .014 | .015 | .0154 | .016 | .0165 | .017 | .018 | .02 | .0207 | .0209 | .022 | .023 | .024 | .0242 | .025 | .026 | .0266 | .027 | .029 | .03 | .0313 | .0319 | .033 | .036 | .037 | .038 | .041 | .042 | .045 | .046 | .047 | .048 | .05 | .058 | .06 | .065 | .066 | .068 | .07 | .0753 | .085 | .087 | .09 | .092 | .0935 | .103 | .105 | .113 | .12 | .125 | .1276 | .13 | .135 | .14 | .145 | .152 | .17 | .1716 | .175 | .19 | .195 | .2093 | .23 | .234 | .255 | .27 | .282 | .34 | .348 | .385

  • Passive Component Tolerance (%) 20

Dimensions

  • Product Length (mm) 4.4 | 5.4 | 7 | 7.7 | 11.5 | 13.45 | 18.8

  • Product Length (in) .027 | .173 | .213 | .276 | .303 | .453 | .529 | .74

  • Product Width (mm) 4.2 | 5.2 | 6.6 | 7.2 | 10 | 12.6 | 17.3

  • Product Width (in) .165 | .205 | .26 | .283 | .394 | .496 | .681

  • Product Height (mm) 1.8 | 2.8 | 3.8 | 4.8 | 5.2 | 6.5 | 7

  • Product Height (in) .072 | .110 | .11 | .15 | .189 | .205 | .256 | .276

Usage Conditions

  • Operating Temperature Range  -55 – 155 °C [ -67 – 311 °F ]

Operation/Application

  • Shielded  Yes

Industry Standards

  • Moisture Sensitivity Level  1 | Level 1

  • Industry Standard  AEC-Q200 Compliant

Packaging Features

  • Packaging Method  Taped & Reeled

Other

  • Passive Component Comment  Shelf Life Based on Date of Manufacture

Related Materials
No documentation available.