This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Discrete Wire Type  Solid or Stranded | Stranded

  • Sealable  No

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Electrical Characteristics

  • Contact Resistance (mΩ) 1 | 5

  • Operating Voltage (VAC) 50 | 250 | 400 | 1000

  • Operating Voltage (VDC) 50 | 400 | 1000

Contact Features

  • Contact Underplating Material  Copper | Copper or Nickel

  • Contact Length (mm) 20.5 | 22.2 | 25 | 26.9

  • Contact Length (in) .874 | .98

  • Contact Diameter (mm) 8.5

  • Barrel Type  Closed | Open

  • Contact Shape & Form  Round

  • Contact Type  Pin | Socket

  • Contact Mating Area Plating Material  Gold (Au) | Silver (Ag)

  • Wire Contact Termination Area Plating Material  Matte Tin | Silver | Tin over Nickel

  • Contact Retention Within Housing  With

  • Contact Underplating Material  Copper | Copper or Nickel

  • Contact Base Material  Brass | Copper Alloy

  • Contact Current Rating (Max) (A) 5 | 16 | 20 | 70 | 120

  • Mating Pin Diameter  2.5 mm [ .098 in ]

  • Contact Mating Area Plating Material Thickness  2 µm [ 78.74 µin ]

  • Contact Mating Area Plating Material Finish  Bright

  • Contact Orientation  Straight

  • Contact Mating Area Plating Material Thickness  2 µm [ 78.74 µin ]

  • Contact Mating Area Plating Material Finish  Bright

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Contact Retention Type Within Housing  Locking Spring

  • Wire Insulation Support  Without

Dimensions

  • Wire Size (AWG) 4 – 6 | 12 | 14 | 16 | 18 | 18 – 20 | 20 | 26 – 22

  • Wire Size (mm²) .14 – .37 | .5 – .75 | .5 | .75 | 1.5 | 2.5 | 3 | 4 | 16 – 25

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Compatible With Wire Base Material  Copper

  • Circuit Application  Power | Power & Signal | Signal

Packaging Features

  • Packaging Quantity  100

  • Packaging Method  Box | Box & Carton | Reel & Carton

  • Packaging Method  Box | Box & Carton | Reel & Carton

Related Materials