This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

  1. Heavy Duty Connector with TIC-LOQ

TE introduces the newest upgrade - HDC TIC-LOQ Technology. HDC with TIC-LOQ technology features a self-locking system, fitting with metal enclosures, IP65 water protection, and compatibility with a standard HDC portfolio. Choose from a variety of inserts from 2 pins to 32 pins in a single module allowing for both power and signal transfer with current available from 2.2 amps to 40 amps.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hood & Base Connector Product Type  Base Housing | Hood

  • Sealable  Yes

Body Features

  • Primary Product Color  Gray

  • Cable Entry Location  Bottom | Top

Mechanical Attachment

  • Thread Size  M20 | PG11

  • Locking Device Location  Hood | Housing

  • Hood & Base Locking Device Type  Clip | Locking

Housing Features

  • Housing Material  Die Cast Aluminum | Die Cast Zinc Alloy

Dimensions

  • Product Width  30 mm [ 1.181 in ]

  • Product Length  40 mm [ 1.575 in ]

  • Product Height  39 mm [ 1.535 in ]

Usage Conditions

  • Corrosion Protected  Yes

Operation/Application

  • Circuit Application  Power & Signal

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  10

Related Materials