This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Circular Connector Shell Type  Metal-Shell

  • Assembly Requirement  Unassembled Kit

  • Connector Product Type  Connector Kit

  • Assembly Type  Electrical Connector

  • Connector System  Cable-to-Panel

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Circular Connector Plug | Circular Connector Receptacle

  • Shell Type  Front Metal Shell

Configuration Features

  • Number of Positions  6

  • Number of Signal Positions  0

Electrical Characteristics

  • Operating Voltage (VDC) 30

  • Operating Voltage (VAC) 30

  • EMI & RFI Protection & Suppression Type  Shielding

Signal Characteristics

  • Data Rate (Gb/s) ≤1

Body Features

  • Primary Product Color  Natural

  • Shell Plating Material  Nickel over Copper

  • Shell Base Material  Brass

  • Circular Connector Insulation Material Type  PBT

Contact Features

  • Contact Current Rating (Max) (A) 1.2

  • Circular Connector Contact Type  Pin | Socket

Mechanical Attachment

  • Mating Alignment Type  1 Key

Dimensions

  • Wire Size (mm²) .03 – .35

  • Wire Size (AWG) 22 – 32

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  High Speed Data

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  UL

Packaging Features

  • Packaging Quantity  1

Other

  • Number of High Speed Data Positions  6

Related Materials