This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Discrete Wire Type  Solid or Stranded | Stranded

Electrical Characteristics

  • Contact Resistance (mΩ) 1 | 5

Contact Features

  • Contact Underplating Material  Copper or Nickel

  • Contact Length (mm) 20 | 23.3 | 27.5

  • Contact Diameter (mm) 1 | 4.5 | 8

  • Barrel Type  Closed | Open

  • Contact Shape & Form  Round

  • Contact Type  Pin | Socket

  • Contact Mating Area Plating Material  Gold (Au) | Silver (Ag)

  • Wire Contact Termination Area Plating Material  Gold | Silver | Tin | Tin over Nickel

  • Contact Retention Within Housing  With

  • Contact Underplating Material  Copper or Nickel

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 5 | 20

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Contact Retention Type Within Housing  Locking Spring

Dimensions

  • Wire Size (AWG) 7 | 12

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal | Signal

Packaging Features

  • Packaging Method  Bag & Box

  • Packaging Method  Bag & Box

Related Materials

Datasheets & Catalog Pages