This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The VCS series of point liquid level switches demonstrates a high degree of reliability due to the use of non-reactive wetted components and a unique reed switch designed specifically for level sensing applications.  The sensor utilizes a moving float with an embedded magnet to activate a reed switch located in the sensor stem. As the liquid level passes the sensor, the float moves up or down on the stem giving a normally closed or normally open switch indication. The reliability of this sensor results from a very simple operating principle, a single moving part, media compatible wetted materials, and a unique reed switch design that has a UL recognized component certification. The sensor mounts into the top or bottom of a liquid storage tank from the inside (internal fitting) using either a 1/8” NPT or M8 x 1.25 threaded fitting. The output is a simple N.O. or N.C. SPST reed switch that utilizes Ruthenium contact points for reliability. Changing from a N.O contact to a N.C. output is done by removing the float, inverting it and re-attaching. This change can be done in the field. Electrical outputs are a single pair of wires with PVC insulation and optional lengths of 100 mm or 600 mm.

Benefits

  • Voltage rating up to 250VAC
  • Current rating up to 1.0 amp
  • Compact design and low profile
  • Optional cable lengths

Applications

  • Water and fuel storage tanks
  • Full and/or empty detection
  • Pump on/off controls
  • Marine bilge and ballast tanks
  • Flood detection and prevention
  • Coolant level indication
  • Livestock watering tanks
  • Irrigation systems
  • Water treatment plants
  • Waste water tanks
  • Chemical storage and processing
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Float SG  .54 | .65 | .66 | .85

Body Features

  • Entry Style  Bottom | Top

  • Fluid Type  Alcohol | Fuel | Oil | Water

  • Case Material  Glass Filled Nylon 6.6 | Glass Filled Polypropylene | Glass Filled Polypropylene and Foamed Polypropylene | PVDF and PPS

  • Seal Material  Nitrile

Contact Features

  • Contact Form  A

Dimensions

  • Cable Length (m) .1 | .6

  • Cable Length (ft) .328 | 2

Other

  • Port Fitting  1/8 NPT Internal | M8 Internal

Related Materials

Datasheets & Catalog Pages