This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The LCS series of point liquid level switch demonstrates a high degree of reliability due to the use of non-reactive wetted components and a unique reed switch designed specifically for level sensing applications. The sensor utilizes a moving float with an embedded magnet to activate a reed switch located in the sensor body. As the liquid level raises the float, it moves a magnet into close proximity of the reed switch and actuates it to give an open contact or closed contact switch indication. The reliability of this sensor results from a very simple operating principle, a single moving part, media compatible wetted materials, and a unique reed switch design that has a UL recognized component certification. The sensor quickly mounts into the side wall of a liquid storage tank using a unique push fit design. This is an external configuration. The output is a simple N.O. or N.C. SPST reed switch that utilizes Ruthenium contact points for reliability. Changing from a N.O. output to a N.C. output is doneby rotating the switch 180° in the mounting hole. This change can be done in the field. Electrical outputs are a single pair of wires with PVC insulation and a length of 0.5m, or one of three optional integrated connector designs.

Benefits

  • Horizontal - Side entry
  • Voltage rating up to 250VAC
  • Current rating up to 1.0 amp
  • Compact design and low profile
  • Cable or integrated connector
  • Rapid Push Fit Installation
  • EPDM Sealing Grommet

Applications

  • Water storage tanks
  • Full and/or empty detection
  • Pump on/off controls
  • Marine bilge and ballast tanks
  • Flood detection and prevention
  • Coolant level indication
  • Livestock watering tanks
  • Irrigation systems
  • Water treatment plants
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Float SG  .8

Body Features

  • Entry Style  Side

  • Fluid Type  Water

  • Case Material  Acetal and Foamed Polypropylene

  • Seal Material  EPDM

Contact Features

  • Contact Form  A

Other

  • Port Fitting  Push Fit Grommet

Related Materials

CAD Files

Datasheets & Catalog Pages