Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection
Cable 10 ft | Cable 12 ft | Cable 15 ft | Cable 200 ft | Cable 20 ft | Cable 3 ft | Cable 50 ft | Cable 6 ft | Cable 75 ft
Electrical Characteristics
-
Supply Voltage Range (V)
0 – 25 | 10 – 36 | 18 – 30
Signal Characteristics
-
Excitation Frequency (kHz)
.4 – 3
Body Features
-
Case Material
Stainless Steel
Dimensions
-
Product Diameter
63.2 mm [ 2.49 in ]
-
Full Stroke Range (mm)
50.8 | 127 | 254 | 508 | 635 | 762 | 1016 | 1270 | 1524
-
Full Stroke Range (in)
2 | 5 | 10 | 20 | 25 | 30 | 40 | 50 | 60
Usage Conditions
-
Operating Temperature Range
-18 – 93 °C [ 0 – 200 °F ]
-
Environmental Specifications
Submersible
Operation/Application
-
Output Signal Type
0 – 10 VDC | 10 – 0 VDC | 20 – 4 mA | 4 – 20 mA | Potentiometer / Bridge Output
Other
-
Linearity Error (Full Range) (%)
±.1 | ±.15 | ±.25