This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Panel Labels are designed for general purpose applications that require a high durability. Printable polyester with foam adhesive which enables good bonding onto rough,textured and powder coated surfaces. Typical applications include: industrial control panels, data racks, switchgear and general equipment labelling.

Features and Benefits

  • Resistant to Industrial fluids, lubricants and solvents
  • Excellent bonding properties on textured and painted surfaces
  • For indoor and outdoor applications
  • Thermal Transfer Printable
  • Create high definition graphics and barcodes
  • On-request and on-demand printing

Operating temperature range

  •  -40°C to +80°C
  • Withstand 100°C for 1000 hours 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Electrical Cabinet Identification

Body Features

  • Primary Product Color  Silver | White

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 27 | 35 | 36 | 45 | 50 | 60 | 90 | 100

  • Product Width (in) 1.06 | 1.37 | 1.417 | 1.77 | 1.96 | 2.36 | 3.54 | 3.93

  • Product Height (mm) 8 | 15 | 18 | 25 | 27 | 28.5 | 30 | 45 | 50

  • Product Height (in) .315 | .59 | .709 | .984 | 1.063 | 1.122 | 1.181 | 1.77 | 1.969

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Printer/Label Features

  • Number of Labels Across  1

  • Label Style  Die-Cut

  • Length of Label Roll (m) 23.77 | 24.13 | 25 | 26.46 | 26.67 | 27.84 | 28.22 | 28.57 | 30.16

  • Length of Label Roll (ft) 77.98 | 79.16 | 82.02 | 86.81 | 87.5 | 91.33 | 92.58 | 93.73 | 98.95

  • Label Finish  Gloss | Satin

  • Label Thickness (Micron) 760

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  500 | 750 | 1000 | 1250 | 1500 | 2500

Other

  • Label Adhesive Type  Compressible Polyolefine Foam Adhesive

Related Materials
No documentation available.