This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Electrical Symbol Type  Electrical Symbol Assortment

  • Safety & Warning Symbol Type  General Warning | Safety & Warning Symbol Assortment | Warning High Voltage

Body Features

  • Primary Product Color  Black | Blue | Green | White | Yellow

  • Primary Product Material  Vinyl Film

Dimensions

  • Product Width (mm) 12.5 | 25 | 50

  • Product Width (in) .492 | .984 | 1.969

  • Product Height (mm) 12.5 | 25 | 50

  • Product Height (in) .492 | .984 | 1.969

Usage Conditions

  • Operating Temperature Range  -40 – 110 °C [ -40 – 230 °F ]

Printer/Label Features

  • Label Style  Die-Cut

  • Label Finish  Gloss

Packaging Features

  • Packaging Method  Booklet

  • Packaging Quantity  150 | 300

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials