Miniature Hermaphroditic Blade and Receptacle connectors with selective gold plating, designed for harsh environments with moisture and high vibration. These compact connectors are ideal for delivering power across linear LED lighting strip modules, especially in space-constrained applications.
PCB Connector Type :PCB Mount Hermaphroditic Connector
Connector System :Board-to-Board
Number of Positions :2 | 4 | 6
Number of Rows :1
Centerline (Pitch) (mm):3 | 4
Centerline (Pitch) (in):.118 | .158
Overview
TE Connectivity (TE) introduces the Miniature Hermaphroditic Blade and Receptacle connectors with selective gold plating. The gold plated connectors are suitable for harsh environments where moisture and high vibration may be present. The connector is ideal for providing power from the driver to the initial and adjacent boards in a string of linear LED lighting strip modules. The compact design of this connectors makes it a good choice for applications where space constraints are present. Have questions or need support? Contact our product team.
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
PCB Connector Type PCB Mount Hermaphroditic Connector
Connector System Board-to-Board
Sealable No
Connector Product Type Connector Assembly
Configuration Features
Stackable No
Number of Positions 2 | 4 | 6
Number of Rows 1
PCB Mount Orientation Horizontal
Board-to-Board Configuration Co-Planar
Body Features
Primary Product Color Natural
Contact Features
Contact Underplating Material Nickel
Mating Tab Width 1.55 mm [ .061 in ]
Contact Mating Area Plating Material Finish Matte
Mating Tab Thickness .3 mm [ .012 in ]
Contact Mating Area Plating Material Gold (Au)
Contact Type Hermaphroditic
Contact Current Rating (Max) (A)3
Contact Mating Area Plating Material Thickness 3.81 – 7.62 µm [ 150 – 300 µin ]
Termination Features
Rectangular Termination Post & Tail Width .7 mm [ .028 in ]
Rectangular Termination Post & Tail Thickness .3 mm [ .012 in ]
Termination Method to PCB Surface Mount
Mechanical Attachment
PCB Mount Alignment Type Pegs
Connector Mounting Type Board Mount
Mating Alignment Without
PCB Mount Alignment With | Without
PCB Mount Retention Without
Housing Features
Centerline (Pitch) (mm)3 | 4
Centerline (Pitch) (in).118 | .158
Housing Material Liquid Crystal Polymer (LCP)
Usage Conditions
Operating Temperature Range -40 – 105 °C [ -40 – 221 °F ]