Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Panel | Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Contacts Preloaded
Yes
-
Number of Positions
3 | 4 | 6 | 8
-
Number of Rows
1 | 2
Electrical Characteristics
-
Operating Voltage (VDC)
32
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Type
Socket
-
Contact Layout
Inline
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature Type
Locking Latch
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
Mating Retention Type
Latching Feature
-
Connector Mounting Type
Free-Hanging (In-Line) | Panel Mount
Housing Features
-
Housing Material
Thermoplastic GF
-
Centerline (Pitch)
2 mm [ .079 in ]
Dimensions
-
Connector Length (mm)
13.8 | 15.8 | 19.8 | 23.8
-
Connector Length (in)
.543 | .622 | .779 | .937
-
Row-to-Row Spacing
6.5 mm [ .256 in ]
-
Connector Width (mm)
16 | 22.5
-
Connector Width (in)
.627 | .885
-
Connector Height
30 mm [ 1.181 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 75 °C [ -22 – 167 °F ]
Operation/Application
-
Halogen Free
Yes
-
Shielded
No
-
Circuit Application
Signal
Identification Marking
-
Circuit Identification Feature
Without
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
50 | 100 | 200