Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Header
No
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
1 | 4
-
Number of Loaded Positions
3 | 4 | 5 | 6 | 7 | 8 | 16
-
Connector Contact Load Condition
Fully Loaded | Selectively Loaded
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
3 | 4 | 5 | 6 | 7 | 8 | 16
-
Number of Rows
1 | 3 | 4 | 5 | 7
Electrical Characteristics
-
Operating Voltage (VAC)
32
-
Operating Voltage (VDC)
32
-
Operating Voltage (VDC)
32
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline | Matrix
-
Mating Tab Width
.6 mm [ .024 in ]
-
PCB Contact Termination Area Plating Material Thickness
2 µm [ 78.74 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Tab Thickness
.4 mm [ .016 in ]
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Mating Area Plating Material Finish
Bright
-
Contact Mating Area Plating Material Thickness
.2 µm [ 7.87 µin ]
-
Contact Type
Pin | Receptacle
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Rectangular Termination Post & Tail Width
.6 mm [ .024 in ]
-
Rectangular Termination Post & Tail Thickness
.2 mm [ .008 in ]
-
Termination Method to PCB
Surface Mount | Through Hole - Solder
Mechanical Attachment
-
Mating Alignment Type
Polarization
-
PCB Mount Alignment
With | Without
-
Mating Retention
With | Without
-
PCB Mount Retention
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Centerline (Pitch) (mm)
2 | 6.5
-
Centerline (Pitch) (in)
.079 | .256
-
Housing Material
Thermoplastic | Thermoplastic GF
Dimensions
-
Connector Length (mm)
13.8 | 15.8 | 19.8 | 23.8 | 25.9
-
Connector Length (in)
.543 | .622 | .78 | .937 | 1.02
-
Connector Width (mm)
6.4 | 12.6 | 15.8
-
Connector Width (in)
.252 | .496 | .622
-
Connector Height (mm)
7.7 | 13
-
Connector Height (in)
.303 | .512
Usage Conditions
-
Operating Temperature (Max)
75 °C [ 167 °F ]
-
Operating Temperature Range
-30 – 75 °C [ -22 – 167 °F ]
Operation/Application
-
Circuit Application
Power & Signal | Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
240 | 260 | 1200 | 1500 | 1600 | 1920 | 2400 | 2800
-
Packaging Method
Tape | Tray | Tube