| Product | TE Part # | Documents | Connector & Housing Type | Connector System | Number of Positions | Centerline (Pitch) | Connector Mounting Type |
|---|
| 1473562-3 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 3 | 2 mm | Free-Hanging (In-Line) |
| 1473562-4 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Free-Hanging (In-Line) |
| 1473562-5 | Product Drawing 3D PDF | Plug | Wire-to-Board | 5 | - | - | Free-Hanging (In-Line) |
| 1473562-6 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Free-Hanging (In-Line) |
| 1473562-7 | Product Drawing 3D PDF | Plug | Wire-to-Board | 7 | - | - | Free-Hanging (In-Line) |
| 1473562-8 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 8 | 2 mm | Free-Hanging (In-Line) |
| 1-1473562-3 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 3 | 2 mm | Free-Hanging (In-Line) |
| 1-1473562-4 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Free-Hanging (In-Line) |
| 1-1473562-5 | Product Drawing 3D PDF | Plug | Wire-to-Board | 5 | - | - | Free-Hanging (In-Line) |
| 1-1473562-6 | Product Drawing 3D PDF | Plug | Wire-to-Board | 6 | - | - | Free-Hanging (In-Line) |
| 1-1473562-8 | Product Drawing 3D PDF | Plug | Wire-to-Board | 8 | - | - | Free-Hanging (In-Line) |
| 2-1473562-3 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 3 | 2 mm | Free-Hanging (In-Line) |
| 2-1473562-4 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Free-Hanging (In-Line) |
| 2-1473562-5 | Product Drawing 3D PDF | Plug | Wire-to-Board | 5 | - | - | Free-Hanging (In-Line) |
| 2-1473562-6 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Free-Hanging (In-Line) |
| 2-1473562-8 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 8 | 2 mm | Free-Hanging (In-Line) |
| 3-1473562-3 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 3 | 2 mm | Free-Hanging (In-Line) |
| 3-1473562-4 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Free-Hanging (In-Line) |
| 3-1473562-6 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Free-Hanging (In-Line) |
| 3-1473562-7 | Product Drawing 3D PDF | Plug | Wire-to-Board | 7 | - | - | Free-Hanging (In-Line) |
| 3-1473562-8 | Product Drawing 3D PDF | Plug | Wire-to-Board | 8 | - | - | Free-Hanging (In-Line) |
| 4-1473562-3 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 3 | 2 mm | Free-Hanging (In-Line) |
| 4-1473562-4 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Free-Hanging (In-Line) |
| 4-1473562-5 | Product Drawing 3D PDF | Plug | Wire-to-Board | 5 | - | - | Free-Hanging (In-Line) |
| 4-1473562-6 | Product Drawing 3D PDF | Plug | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Free-Hanging (In-Line) |
| 4-1473562-7 | Product Drawing 3D PDF | Plug | Wire-to-Board | 7 | - | - | Free-Hanging (In-Line) |
| 4-1473562-8 | Product Drawing 3D PDF | Plug | Wire-to-Board | 8 | - | - | Free-Hanging (In-Line) |
| 1554809-3 | Product Drawing 3D PDF | Plug | Wire-to-Board | 3 | - | - | - | - |
| 1554809-4 | Product Drawing 3D PDF | Plug | Wire-to-Board | 4 | - | - | - | - |
| 1554809-6 | Product Drawing 3D PDF | Plug | Wire-to-Board | 6 | - | - | - | - |
| 1554809-8 | Product Drawing 3D PDF | Plug | Wire-to-Board | 8 | - | - | - | - |
| 1-1554809-3 | Product Drawing 3D PDF | Plug | Wire-to-Board | 3 | - | - | - | - |
| 1-1554809-4 | Product Drawing 3D PDF | Plug | Wire-to-Board | 4 | - | - | - | - |
| 2-1554809-3 | Product Drawing 3D PDF | Plug | Wire-to-Board | 3 | - | - | - | - |
| 2-1554809-4 | Product Drawing 3D PDF | Plug | Wire-to-Board | 4 | - | - | - | - |
| 2-1554809-6 | Product Drawing 3D PDF | Plug | Wire-to-Board | 6 | - | - | - | - |
| 3-1554809-3 | Product Drawing 3D PDF | Plug | Wire-to-Board | 3 | - | - | - | - |
| 3-1554809-4 | Product Drawing 3D PDF | Plug | Wire-to-Board | 4 | - | - | - | - |
| 3-1554809-6 | Product Drawing 3D PDF | Plug | Wire-to-Board | 6 | - | - | - | - |
| 3-1554809-8 | Product Drawing 3D PDF | Plug | Wire-to-Board | 8 | - | - | - | - |
| 4-1554809-3 | Product Drawing 3D PDF | Plug | Wire-to-Board | 3 | - | - | - | - |
| 4-1554809-4 | Product Drawing 3D PDF | Plug | Wire-to-Board | 4 | - | - | - | - |
| 4-1554809-8 | Product Drawing 3D PDF | Plug | Wire-to-Board | 8 | - | - | - | - |
| 1746741-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 3 | 2 mm | Free-Hanging (In-Line) |
| 1746741-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Free-Hanging (In-Line) |
| 1746741-6 | Product Drawing 3D PDF | Receptacle | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Free-Hanging (In-Line) |
| 1746741-8 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 8 | - | - | Free-Hanging (In-Line) |
| 1-1746741-3 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 3 | - | - | Free-Hanging (In-Line) |
| 1-1746741-4 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 4 | - | - | Free-Hanging (In-Line) |
| 1-1746741-6 | Product Drawing 3D PDF | Receptacle | Wire-to-Board | 6 | - | - | Free-Hanging (In-Line) |