Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Plug
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing
-
Connector System
Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
6
-
Number of Rows
2 | 3
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12
Body Features
-
Primary Product Color
Black | Blue | Gray | White
Contact Features
-
Contact Size
Size 16
-
Mating Pin Diameter
1.56 mm [ .061 in ]
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch) (mm)
4.5 | 9
-
Centerline (Pitch) (in)
.177 | .354
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
-
Operating Temperature (Max)
125 °C [ 257 °F ]
Other
-
Connector Position Assurance Capable
No