This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Gasket | Interface Seal

Configuration Features

  • Number of Positions  2

Body Features

  • Primary Product Color  Black | Blue

  • Primary Product Material  Closed Cell Sponge | Fluorosilicone

Usage Conditions

  • Operating Temperature Range (°C) -57 – 107 | -55 – 125

  • Operating Temperature Range (°F) -71 – 225 | -67 – 257

  • Operating Temperature (Max) (°C) 107 | 125

  • Operating Temperature (Max) (°F) 225 | 257

Industry Standards

  • UL Flammability Rating  UL 94HBF

Packaging Features

  • Packaging Method  Box

Other

  • Resistance to Hydrocarbons  Excellent

  • Shore A Hardness  35 – 40

  • Contains Lubricant  No | Yes

Related Materials
No documentation available.