This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular | Triangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals | Receptacle

  • Sealable  No | Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Bus Bar-to-Wire | Component-to-Wire | Wire-to-Wire

  • Connector & Contact Terminates To  Bus Bar | Wire & Cable

Configuration Features

  • Blank Cavity Position  0

  • Connector Seal Code  E Seal | N Seal

  • Connector Modification  (1) 12 Pin Buss | (1) 2 Pin Buss | (1) 3 Pin Buss & (1) 5 Pin Buss | (1) 4 Pin Buss | (1) 6 Pin Buss | (1) 8 Pin Buss | (2) 3 Pin Busses | (2) 4 Pin Busses | (2) 6 Pin Busses | (3) 4 Pin Busses | (4) 3 Pin Busses | Enhanced Seal Retention | Enhanced Seal Retention, Terminating Resistor, End Cap, J1939 | J1939, Terminating Resistor | Molded-In Diode | Molded-In Diode (MUR460) | Molded-In Diode (Vishay 1N5625GP) | Molded-In Resistor | Terminating Resistor | Terminating Resistor, End Cap, J1939 | Terminating Resistor, J1939 | Two Molded-In Diodes (MUR460)

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12 | 102

  • Number of Rows  1 | 2 | 12

Electrical Characteristics

  • Operating Voltage (VDC) 42 | 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black | Gray | Green | Natural

  • Connector & Keying Code  A | B

Contact Features

  • Contact Type  Pin | Receptacle | Socket

  • Contact Size  16mm | Size 16 | Size 20

  • Mating Pin Diameter (mm) 1.02 | 1.5 | 1.57 | 1.59 | 1.6 | 2.39 | 3.61 | 5.72

  • Mating Pin Diameter (in) .04 | .06 | .062 | .063 | .094 | .142 | .225

  • Contact Current Rating (Max) (A) 7.5 | 13

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Bus Bar Mount | Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA 66 GF15 | PA GF | PEI (Polyetherimide)

  • Centerline (Pitch) (mm) 3.81 | 4.19 | 4.44 | 4.47 | 4.5 | 5.46 | 5.5 | 8.66 | 8.7 | 9.09 | 9.12

  • Centerline (Pitch) (in) .15 | .165 | .175 | .176 | .215 | .216 | .341 | .358 | .359

Dimensions

  • Product Width (mm) 15.77 | 16.54 | 17.15 | 18.71 | 20.83 | 21.13 | 25.4 | 27.43 | 36.45 | 40.56 | 46.2

  • Product Width (in) .62 | .651 | .675 | .737 | .82 | .832 | 1 | 1.08 | 1.435 | 1.597 | 1.81

  • Compatible Insulation Diameter Range (mm) 1.35 – 3.05 | 1.4 – 2.5

  • Compatible Insulation Diameter Range (in) .053 – .12 | .055 – .1

  • Row-to-Row Spacing (mm) 4.45 | 9.12 | 45.45

  • Row-to-Row Spacing (in) .175 | .359

  • Wire Size (AWG) 20 – 14

  • Connector Height (mm) 16.21 | 17 | 17.02 | 17.05 | 19.71 | 22.25 | 22.71 | 23.88 | 23.89 | 24.16 | 24.38 | 24.71 | 27.26 | 31.6 | 46.9

  • Connector Height (in) .638 | .669 | .67 | .776 | .873 | .876 | .94 | .951 | .96 | .973 | 1.073 | 1.244 | 1.84 | 1.85

  • Product Length (mm) 15 | 17.1 | 29.67 | 31.19 | 33.91 | 36.4 | 39.5 | 42.67 | 44.65 | 46.18 | 46.94 | 47.19 | 47.45 | 51.89

  • Product Length (in) .6 | .673 | 1.168 | 1.228 | 1.335 | 1.43 | 1.555 | 1.68 | 1.758 | 1.818 | 1.848 | 1.868 | 2.043

  • Wire Size (mm²) .52 – 1.3

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  12mm Flame Test per Standard UL-94 | 20mm Flame Test per Standard UL-94 | Not Tested | UL 94V-0

  • IP Rating  IP67 | IP68 | IP6K9K

  • Compatible With Agency/Standards Products  SAE J2030

Packaging Features

  • Packaging Method  Bag | Box | Package

  • Packaging Quantity  1 | 250 | 285 | 300 | 500 | 650 | 750 | 950 | 960 | 1000

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No

Related Materials
No documentation available.