This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Strain Relief Accessory Type  Boot

  • Sealable  No | Yes

Configuration Features

  • Number of Positions  4 | 12

Body Features

  • Cable Exit Angle  180°

  • Primary Product Material  PVC

  • Primary Product Color  Black | Gray | Yellow

Dimensions

  • Compatible Cable Diameter Range (mm) 0 – 8.76 | 0 – 17.02 | 0 – 13.59 | 0 – 14.99 | 0 – 9.02 | 0 – 9.53 | 0 – 12.37 | 0 – 18.29 | 0 – 14.73 | 0 – 12.7 | 0 – 14.61 | 0 – 11.1 | 0 – 13.08 | 0 – 10.82

  • Compatible Cable Diameter Range (in) 0 – .426 | 0 – .355 | 0 – .67 | 0 – .375 | 0 – .487 | 0 – .59 | 0 – .345 | 0 – .58 | 0 – .515 | 0 – .437 | 0 – .72 | 0 – .5 | 0 – .535 | 0 – .575

Usage Conditions

  • Operating Temperature Range  -29 – 100 °C [ -20 – 212 °F ]

Industry Standards

  • IP Rating  IP6K9K

  • UL Flammability Rating  12mm Flame Test per Standard UL-94

Packaging Features

  • Packaging Method  Box | Package

  • Packaging Quantity  1

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-J41-DDCSR

Related Materials
No documentation available.