Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type
M12 Pigtail | M12 to M12
-
Cable Assembly (End A)
M12 Plug
-
Cable Assembly (End B)
M12 Plug
Electrical Characteristics
-
Operating Voltage (VDC)
50
-
Operating Voltage (VAC)
63
Body Features
-
Conductor Material
Copper
-
Connector Color (End B)
Black
-
Jacket Material
PUR
-
Connector Color (End A)
Black
-
Cable Color
Black
Contact Features
-
Contact Current Rating (Max) (A)
8
Mechanical Attachment
-
Connector Orientation (End A)
Straight
-
Connector Orientation (End B)
Straight
Housing Features
-
Housing Material
PA 6T GF30 | Polybutylene Terephthalate (PBT)
Usage Conditions
-
Operating Temperature Range (°C)
-45 – 85 | -40 – 85
-
Operating Temperature Range (°F)
-49 – 185 | -40 – 185
Operation/Application
-
M8/M12 Application Type
Industrial Ethernet
-
Shielded
Yes
Industry Standards
-
IP Rating
IP67
-
Industrial Protocols
Single Pair Ethernet (SPE)
Other
-
Cable Assembly Length (m)
.5 | 1 | 1.05 | 1.5 | 1.55 | 2.05 | 2.11 | 3.05 | 3.11 | 5.05 | 5.11 | 7.05 | 10.05 | 15
-
Cable Assembly Length (ft)
1.6 | 3.2 | 3.44 | 4.9 | 5.08 | 6.72 | 6.92 | 10 | 10.2 | 16.5 | 16.7 | 23.1 | 32.9 | 49.2 | 49.3
-
Cable Assembly Configuration
Double Ended | Single Ended