This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Assembly Type  M8 Pigtail

  • Cable Assembly (End A)  M8 Plug

Configuration Features

  • Number of Positions  5

Body Features

  • Connector & Keying Code  B

Mechanical Attachment

  • Connector Orientation (End A)  Straight

Housing Features

  • Housing Material  Nylon

Operation/Application

  • M8/M12 Application Type  Sensor/Actuator

  • Shielded  Yes

Other

  • Cable Assembly Length (m) .5 | 1 – 1.05 | 1.5 | 1.9 – 2.05 | 2.5 | 3.01

  • Cable Assembly Length (ft) 1.6 | 3.2 – 3.4 | 4.9 | 6.2 – 6.7 | 8.2 | 9.87

  • Cable Assembly Configuration  Single Ended

Reference Number

  • TE Internal Number CAT-J37-MMC85

Related Materials