This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our P2X95-MK2 Service Insulation Piercing Connectors are made for service connections. The blades of the Service Insulation Piercing Connectors are made of tin-plated copper or aluminium alloy allowing connections to aluminium and/or copper stranded conductors. These bodies are made of plastic with fiberglass allowing high resistance to its environment but also offering superior mechanical properties. A single torque control nut draws the two parts of the connector together and shears off when the teeth have pierced the insulation and made contact with the conductor strands.

Ease of installation has been combined with excellent mechanical, electrical and environmental characteristics to provide a connector capable of terminating aluminium or copper stranded conductors.

bar

Key Features

  • Range-taking
  • Suitable for copper conductors
  • Waterproof
  • Captive and flexible end caps
  • All components are solid and fixed in place
  • Equipped with shear head to ensure a reliable tightening torque
  • Operating temperature -55°C to +55°C
  • Installation temperature -20°C to +55°C
  • Can be installed on energized main if not under load
bar

Insulation Piercing Connectors

All of our insulation piercing connectors are designed and tested to fit the majority types of cables made in accordance with the European Standard HD 626, regardless of whether cables are insulated with XLPE, PE or PVC. The products are tested according to national specifications such as NFC 33 020, ANSI C119.5 and the European standard EN 50483-4.

These standards include tests to verify reliable operation even in the harshest environments:

  • Designed for installation from –20 °C up to +50 °C
  • No limitation of mechanical loads for main and branch conductors
  • Shear head forces are adapted to the required contact forces for each application (main, service, lightning)
  • Voltage withstand to 6 kV in a 30 cm water bath
  • No change in contact resistance and temperature after overloads and load cycling
  • Voltage withstand to 6 kV in metallic balls after heavy weathering exposure (UV-light, humidity and temperature cycling)
  • Corrosion resistance of the metal parts has been proven in the salt fog chamber and wet SO2 gas chamber

Installation Process Engineered

For Long-Term Reliability

       

Before installation
Before installation
During Installation
During installation
After installation
After installation
bar
bar
FAQ

Frequently Asked Questions

Question: What type of cables can I connect with TE's P2X95 MK2 Service Insulation Piercing Connectors?

Answer: Our P2X95 MK2 Service Insulation Piercing Connectors are designed for connections between LV-ABC (low voltage aerial bundled conductor) and service or main cable. They are ideal to extend from the primary utility facility to private property.

 

Question: What tool should be used to install the Service Insulation Piercing Connectors?

Answer: The installation of these connectors doesn't require any specific tool, only a standard wrench with the appropriate hexagonal sockets.

 

Question: How do installers know that the right tightening torque has been applied to the Service Insulation Piercing Connectors during installation?

Answer: These connectors are equipped with a shear bolt head. The shear bolt head is designed to break once the installer reaches the recommended tightening torque. This TE technology ensures that the optimal contact force is applied to the conductors to minimize connection resistance.

 

Question: Do I need to strip the cable's insulation before installing the Service Insulation Piercing Connectors?

Answer: No, our Service Insulation Piercing Connectors are equipped with tin-plated copper or aluminum alloy blades which will pierce the insulation of the cables and establish a reliable electrical contact between the conductors.

 

Question: Is there a risk of electrocution from touching exposed metallic parts of the Service Insulation Piercing Connectors?

Answer: No, our engineers specially designed these connectors making sure that all exposed metallic parts are out of potential reach during and after connector installation.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Insulating Connector Product Type  Insulation Piercing Connector

  • Installation Technology  Piercing on Both Sides

  • Piercing Blade Base Material  Aluminum Alloy | Tinned Copper

Configuration Features

  • Number of Bolts  1

Electrical Characteristics

  • Current Rating (A) 100 | 150

  • Voltage Class (kV) ≤ 1

  • Connection Under Load (90A Max)  No

Body Features

  • Product Weight (g) 108 | 112 | 118

  • Product Weight (oz) 3.8 | 3.95 | 4.16

Mechanical Attachment

  • Shear Head Breaking Torque (Nm) 11

Dimensions

  • Shear Head Size (Across Flats) (mm) 13

  • Compatible With Wire Insulation Thickness (Max)  2 mm [ .079 in ]

  • Compatible Conductor Cross-Section Range - Main (mm²) 16 – 95 | 50 – 150

  • Compatible Conductor Cross-Section Range - Tap (mm²) 4 – 35 | 6 – 35

Usage Conditions

  • Installation Temperature Range  -20 – 55 °C [ -4 – 131 °F ]

Operation/Application

  • Power Component Connection Type  Insulated Service Line

  • Power Component Application Type  Overhead

Industry Standards

  • Compatible With Approved Standards Products  EN 50483-4 | NFC 33 020

Product Availability

  • Product Availability  Americas | Asia | Australia, New Zealand & Pacific Islands | China | Europe, Middle East & Africa

Packaging Features

  • Packaging Quantity  50

Related Materials

Datasheets & Catalog Pages