Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Digital Meter
-
Display Type
LCD
-
Accuracy (%)
±.5
Configuration Features
-
Wiring Configuration
Single Phase 2 Wire | Three Phase 3 Wire | Three Phase 4 Wire
-
Panel Cutout Size
92 mm [ 3.622 in ]
Electrical Characteristics
-
Measurement Range
57.7-277 V L-N (100-480V L-L)
-
Power Meter Outputs
Modbus | Modbus + Two Pulsed
Body Features
-
Product Weight (kg)
.2
-
Product Weight (lb)
.507 | 1.98
Mechanical Attachment
-
Product Mount Type
DIN Panel Mount
Dimensions
-
Product Height
96 mm [ 3.78 in ]
-
Product Depth
52 mm [ 2.05 in ]
-
Product Width
96 mm [ 3.78 in ]
Operation/Application
-
Operating Frequency Range (Hz)
44 – 66
Industry Standards
-
Compatible With Agency/Standards Products
UL