This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Industrial Mini I/O Field Installable Type1 toolless installation

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Modular Jacks & Plugs Products  Industrial Mini I/O

  • Modular Connector Style  Plug

  • Connector System  Cable-to-Board | Cable-to-Cable

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Port Matrix Configuration  1 x 1

  • Number of Positions  8

  • Connector Contact Density  High

  • Number of Loaded Positions  4 | 8

Body Features

  • Shield Material  Stainless Steel

Contact Features

  • Contact Current Rating (Max) (A) .5

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • Housing Material  PA 4T GF30

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal

  • Shielded  Yes

Industry Standards

  • Performance Category  Cat 5e | Cat 6A

Packaging Features

  • Packaging Quantity  1 | 60

  • Packaging Method  Carton

Other

  • Field Serviceable  Yes

Related Materials
No documentation available.