This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Industrial Mini I/O R/A Header Type 2 SMT

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Product Type  Connector Assembly

  • Modular Jacks & Plugs Products  Industrial Mini I/O

  • Modular Connector Style  Jack

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Port Matrix Configuration  1 x 1

  • Number of Positions  8

  • Connector Contact Density  High

  • PCB Mount Orientation  Right Angle

  • Number of Loaded Positions  8

Signal Characteristics

  • Data Rate (Gb/s) .01 | .1 | 1

Body Features

  • Shield Material  Stainless Steel

  • Shield Plating Material  Tin over Nickel

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Underplating Material  Nickel | Tin

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 1.5

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Retention Type  SMT + Through Hole

  • Mating Alignment  With

  • Panel Mount Feature  Without

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Color  Black | White

  • Centerline (Pitch)  1.27 mm [ .05 in ]

  • Mating Entry Location  Side

  • Housing Material  Liquid Crystal Polymer (LCP)

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Performance Category  Cat 6A

Packaging Features

  • Packaging Quantity  300

  • Packaging Method  Box & Tray | Tape & Reel | Tray

Other

  • Field Serviceable  No

Related Materials